HEAD
TC1323-B
ToolsTC1323-B Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Application | AirRefrigerationWater |
| Brand | Danfoss |
| Catalog Item | TC1323-B |
| Finish plating | Anodized |
| Item type | Component |
| Product material | Aluminum |
| Sub brand | Hansen |