Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End Dash Size 1 | -6 |
| End Dash Size 2 | -6 |
| Finish Plating | Zinc |
| Formed or Brazed End 1 | Brazed |
| Formed or Brazed End 2 | Brazed |
| Tube Material | Carbon Steel |
| Tube OD 1 (inch) | 0.375 |
| Tube Style | Metric |
| Wall Thickness 1 (inch) | 0.049 |