Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1C-12-18FASR |
| End size 1 | 6L |
| End size 2 | 12L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1C |
| Special requirement | SPECIAL DESIGN |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M18x1.5 |
