Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CFL-26-16Z |
| End size 1 | 18L |
| End size 2 | -16 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Hex size 3 IN | 1.415 |
| Hex size 3 MM | 36.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CFL |
| Thread size 1 | M26x1.5 |
