Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CH9-45-33OGSV |
| Complete connector | Yes |
| End size 1 | 35L |
| End size 2 | M33 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male ORB Adjustable ISO 6149-2 |
| Finish plating | Passivate |
| Hex size 2 IN | 1.611 |
| Hex size 2 MM | 41.000 |
| Hex size 5 IN | 1.886 |
| Hex size 5 MM | 48.000 |
| Item type | Adapter-elbow |
| Product material | 316L Stainless steel |
| Product serial name | 1CH9 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | M33x2 |