Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CI-18-14Z |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | M14 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male ISO 9974-2 type E (light duty) |
| Finish plating | Zinc |
| Hex size 2 IN | 0.747 |
| Hex size 2 MM | 19.0 |
| Hex size 5 IN | 1.061 |
| Hex size 5 MM | 27.0 |
| Item Type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CI |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M14x1.5 |
