Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CJ-16-04SR |
| Complete connector | Yes |
| End size 1 | 10L |
| End size 2 | -4 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male 37 degree |
| Finish plating | Passivate |
| Hex size 5 IN | 0.668 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1CJ |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | 7/16-20 UNF |