Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CM-16-14Z |
| End size 1 | 10L |
| End size 2 | M14 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male metric 60 |
| Finish plating | Zinc |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CM |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M14x1.5 |