Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CM-30-27SV |
| Complete connector | Yes |
| End size 1 | 22L |
| End size 2 | M27 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male metric 60 degree cone |
| Finish plating | Passivate |
| Hex size 5 IN | 1.258 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1CM |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | M27x2 |