Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CM-36-26WDSR |
| End size 1 | 28L |
| End size 2 | M26 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male ISO 9974-2 type E (light duty) |
| Finish plating | Passivate |
| Hex size 3 IN | 1.493 |
| Hex size 3 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1CM-WD |
| Seal material | Fluorocarbon (FKM) |
| Thread size 1 | M36x2 |
| Thread size 2 | M26x1.5 |