Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CN9-30-12Z |
| End size 1 | 22L |
| End size 2 | -12 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 IN | 1.179 |
| Hex size 3 MM | 30.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CN9 |
| Thread sealant | Yes |
| Thread size 1 | M30x2 |
| Thread size 2 | 3/4-14 NPT |
