Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CO-18-04RNWZ |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | -4 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.858 |
| Hex size 1 MM | 22.0 |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CO |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 7/16-20 UNF |
