Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CW-45-35XZ |
| End size 1 | -45 |
| End size 2 | -35 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male braze |
| Finish plating | Zinc |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CW-X |
| Thread sealant | No |
| Thread size 1 | M45x2 |
