Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1D9-24SR |
| Complete connector | Yes |
| Hex size 5 IN | 0.943 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-elbow |
| Product height in | 1.771 |
| Product height mm | 45.000 |
| Product length in | 1.771 |
| Product length mm | 45.000 |
| Product serial name | 1D9 |
| Product width in | 0.944 |
| Product width mm | 24.000 |
