Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | 20S |
| End size 2 | -16 |
| End Type 1 | 24 degree tube port heavy duty |
| End Type 2 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DFL |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M30x2 |
