Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DN9-16-04Z |
| End size 1 | 8S |
| End size 2 | -4 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 IN | 0.629 |
| Hex size 3 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DN9 |
| Thread sealant | Yes |
| Thread size 1 | M16x1.5 |
| Thread size 2 | 1/4-18 NPT |
