Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DO-18-04Z |
| End size 1 | 10S |
| End size 2 | -4 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Zinc |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DO |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 7/16-20 UNF |