Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2C-14-18SR |
| End size 1 | -14 |
| End size 2 | -18 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2C |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
