Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2C-26-36ETVSV |
| End size 1 | -26 |
| End size 2 | -36 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2C-ETV |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M36x2 |