Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2CJ-18-10RNWZ |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | -10 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.858 |
| Hex size 1 MM | 22.0 |
| Hex size 2 IN | 1.061 |
| Hex size 2 MM | 27.0 |
| Hex size 3 IN | 0.865 |
| Hex size 3 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2CJ |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 7/8-14 UNF |
