ADAPTER-STR, 2D, 36/30, TZ, NBR-product-details

ADAPTER-STR, 2D, 36/30, TZ, NBR

2D-36-30XZN

Catalog item:

2D-36-30XZN


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item2D-36-30XZN
End size 1-36
End size 2-30
End Type 124 degree tube port heavy duty
End type 224 degree DKO swivel heavy duty
Finish platingZinc nickel
Hex size 5 IN1.614
Hex size 5 MM41.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name2D
Seal materialNitrile (NBR)
Thread sealantNo
Thread size 1M36x2