Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2HC-30-26Z |
| End size 1 | -30 |
| End size 2 | -26 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2HC |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | M26x1.5 |
