Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2WC-35X3.0NSR |
| Complete connector | Yes |
| End size 1 | -35 |
| End size 2 | 35L |
| End Type 1 | Male braze, metric tubing |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2WC |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 2 | M45x2 |
