Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 3C-26Z |
| End size 1 | 18L |
| End size 2 | 18L |
| End Type 1 | 24 degree DKO swivel light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.248 |
| Hex size 1 MM | 32.0 |
| Hex size 2 IN | 1.258 |
| Hex size 2 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3C |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M26x1.5 |
