Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 3D-30EQZN |
| Complete connector | Yes |
| End size 1 | 20S |
| End size 2 | 20S |
| End Type 1 | 24 degree DKO swivel heavy duty |
| End Type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 1.404 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.415 |
| Hex size 2 MM | 36.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3D |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
