Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4C-26ETXZD |
| End size 1 | -26 |
| End Type 1 | 24 degree tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4C-ETX |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |