Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
4C-26ZD
Adapter-PLUG,4C,18L,CS,ZD
4C-26ZD
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Winner by Danfoss
End Type 1
24 deg. tube port light duty
End size 1
18L
Finish plating
Dura-Kote
Hex size 2 MM
27.000
Item type
Adapter-plug
Product material
Carbon steel
Product serial name
4C
Thread size 1
M26x1.5