Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5DM-16-14Z |
| End size 1 | 8S |
| End size 2 | M14 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Female ORB port Metric |
| Finish plating | Zinc |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5DM |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M14x1.5 |