Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6C-12SVY1 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port light duty bulkhead |
| Hex size 5 IN | 0.669 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 6C-Y1 |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M12x1.5 |