ADAPTER-STR, 6C-JR, 18/18, AP-product-details

ADAPTER-STR, 6C-JR, 18/18, AP

6C-26JRSV

Catalog item:

6C-26JRSV


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item6C-26JRSV
End size 1-18
End size 2-18
End Type 124 degree tube port heavy duty
End type 224 degree tube port light duty bulkhead
Finish platingPassivate
Hex size 5 IN1.260
Hex size 5 MM32.0
Item typeAdapter-straight
Product material316L Stainless steel
Product serial name6C-JR
Thread sealantNo
Thread size 1M26x1.5
Thread size 2M26x1.5