Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6C9-52LNZ |
| End size 1 | 42L |
| End size 2 | 42L |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | 24 degree tube port light duty bulkhead |
| Finish plating | Zinc |
| Hex size 2 IN | 2.555 |
| Hex size 2 MM | 65.000 |
| Hex size 3 IN | 1.965 |
| Hex size 3 MM | 50.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 6C9-LN |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |
