Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6D-42LNSR |
| Complete connector | Yes |
| End size 1 | 30S |
| End size 2 | 30S |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 Male Heavy Duty bulkhead |
| Finish plating | Passivate |
| Hex size 2 IN | 1.965 |
| Hex size 2 MM | 50.0 |
| Hex size 5 IN | 1.965 |
| Hex size 5 MM | 50.0 |
| Item Type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 6D |
| Thread sealant | No |
| Thread size 1 | M42x2 |
| Thread size 2 | M42x2 |
