Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6DJ-14-04LNZ |
| End size 1 | 6S |
| End size 2 | -4 |
| End Type 1 | 24 degree tube port heavy duty |
| End Type 2 | Male 37 degree bulkhead |
| Finish plating | Zinc |
| Hex size 2 IN | 0.668 |
| Hex size 2 MM | 17.000 |
| Hex size 3 IN | 0.668 |
| Hex size 3 MM | 17.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6DJ-LN |
| Thread size 1 | M14x1.5 |
| Thread size 2 | 7/16-20 UNF |
