Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7105X3 |
| Finish | Zinc |
| Material | Carbon steel |
| Product height in | 0.438 |
| Product height mm | 11.112 |
| Product length in | 0.610 |
| Product length mm | 15.494 |
| Product width in | 0.438 |
| Product width mm | 11.112 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975049969 |
