Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7255X6X6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.500 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.279 |
| Tube outside diameter 1 MM | 7.1 |
| Tube outside diameter 2 IN | 0.388 |
| Tube outside diameter 2 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975051665 |
