Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.9 |
Hex size 2 IN | 1.125 |
Hex size 2 MM | 28.6 |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Tube outside diameter 1 IN | 0.768 |
Tube outside diameter 1 MM | 19.5 |
Tube outside diameter 2 IN | 1.375 |
Tube outside diameter 2 MM | 34.9 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975052075 |