Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 7355X8 |
| End Type 1 | Male pipe (NPT) |
| End Type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.100 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.940 |
| Tube outside diameter 1 MM | 23.9 |
| Tube outside diameter 2 IN | 0.880 |
| Tube outside diameter 2 MM | 22.4 |
| Working temp max C | 427 |
| Working temp max F | 800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975052662 |
