Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7BC-04-14GDKSXZ |
| End size 1 | -4 |
| End size 2 | -14 |
| End Type 1 | Female BSPP swivel |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7BC-GDKSX |
| Thread sealant | No |
| Thread size 1 | G 1/4 |