Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7BD-08-16GDKSSR |
| Complete connector | Yes |
| End size 1 | -8 |
| End size 2 | 8S |
| End Type 1 | Female ORB port BSPP |
| End Type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Passivate |
| Hex size 2 IN | 0.747 |
| Hex size 2 MM | 19.000 |
| Hex size 5 IN | 1.611 |
| Hex size 5 MM | 41.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 7BD |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | G 1/2 |
| Thread size 2 | M16x1.5 |
