Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7BD-08-16GDKSSRX |
| End size 1 | -8 |
| End size 2 | -16 |
| End type 1 | Female BSPP gauge port |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Passivate |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 7BD-GDKSX |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |