Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7BD-08-16GDKSZ |
| End size 1 | -8 |
| End size 2 | 8S |
| End Type 1 | Female BSPP gauge port |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.747 |
| Hex size 2 MM | 19.0 |
| Hex size 3 IN | 1.061 |
| Hex size 3 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7BD-S |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1/2 |
| Thread size 2 | M16x1.5 |
