Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 8C-30LNSV |
| End size 1 | -30 |
| Finish plating | Passivate |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Item type | Nut |
| Product material | 316L Stainless steel |
| Product serial name | 8C-LN |
| Thread sealant | No |
| Thread size 1 | M30x2 |