Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ACCH-36-36-33OGZ |
| End size 1 | 28L |
| End size 2 | 28L |
| End size 3 | M33 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | Male ORB Adjustable ISO 6149-3 |
| Finish plating | Zinc |
| Hex size 3 IN | 1.611 |
| Hex size 3 MM | 41.0 |
| Hex size 4 IN | 1.415 |
| Hex size 4 MM | 36.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACCH |
| Thread size 1 | M36x2 |
| Thread size 2 | M36x2 |
| Thread size 3 | M33x2 |
