Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AD-52-30-52JRSV |
| Complete connector | Yes |
| End size 1 | 38S |
| End size 2 | 20S |
| End size 3 | 38S |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| End type 3 | 24 degree tube port heavy duty |
| Finish plating | Passivate |
| Hex size 5 IN | 1.965 |
| Hex size 5 MM | 50.000 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | AD |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Thread size 2 | M30x2 |
| Thread size 3 | M52x2 |