Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B7305X10 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.800 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.643 |
| Tube outside diameter 1 MM | 16.3 |
| Tube outside diameter 2 IN | 0.643 |
| Tube outside diameter 2 MM | 16.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975759196 |