Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7315X14 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.100 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975711002 |
