Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B7405X16X12 |
| Drop dimension IN | 1.790 |
| Drop dimension MM | 45.50 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 1.020 |
| Tube outside diameter 1 MM | 25.9 |
| Tube outside diameter 2 IN | 1.790 |
| Tube outside diameter 2 MM | 45.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975725153 |
