Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | BC-52XZ |
| Drop dimension IN | 2.047 |
| Drop dimension MM | 52.00 |
| End size 1 | -42 |
| End size 2 | -42 |
| End size 3 | -42 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | BC-X |
| Thread size 3 | M52x2 |