Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | BD-52SV |
| Drop dimension IN | 2.165 |
| Drop dimension MM | 55.00 |
| End size 1 | -38 |
| End size 2 | -38 |
| End size 3 | -38 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel heavy duty |
| End type 3 | 24 degree tube port heavy duty |
| Finish plating | Passivate |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.000 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | BD |
| Seal material | Fluorocarbon (FKM) |
| Thread size 3 | M52x2 |