Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CC-22-16-22SV |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 2 | 10L |
| End size 3 | 15L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 3 IN | 1.061 |
| Hex size 3 MM | 27.000 |
| Hex size 5 IN | 0.747 |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | CC |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M22x1.5 |
